39.1 Disclaimer
All typical values are measured at T = 25°C and VDD = VDDIO2 = 3.0V unless otherwise specified. All minimum and maximum values are valid across operating temperature and voltage unless otherwise specified.
Typical values given should be considered for design guidance only, and actual part variation around these values is expected.