17.2 Register Summary
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | EVSYSROUTEA | 7:0 | EVOUTF | EVOUTE | EVOUTD | EVOUTC | EVOUTB | EVOUTA | ||
0x01 | CCLROUTEA | 7:0 | LUT4 | LUT3 | LUT2 | LUT1 | LUT0 | |||
0x02 | USARTROUTEA | 7:0 | USART3[1:0] | USART2[1:0] | USART1[1:0] | USART0[1:0] | ||||
0x03 | USARTROUTEB | 7:0 | USART4[1:0] | |||||||
0x04 | SPIROUTEA | 7:0 | SPI1[1:0] | SPI0[1:0] | ||||||
0x05 | TWIROUTEA | 7:0 | TWI1[1:0] | TWI0[1:0] | ||||||
0x06 | TCAROUTEA | 7:0 | TCA1[2:0] | TCA0[2:0] | ||||||
0x07 | TCBROUTEA | 7:0 | TCB3 | TCB2 | TCB1 | TCB0 | ||||
0x08 | TCDROUTEA | 7:0 | TCD0[2:0] | |||||||
0x09 | ACROUTEA | 7:0 | AC2 | AC1 | AC0 | |||||
0x0A | ZCDROUTEA | 7:0 | ZCD1 | ZCD0 |