13.3.3.1 Sleep Modes
Three different sleep modes can be enabled to reduce the power consumption.
- Idle
- The CPU stops executing code, resulting in a reduced power consumption.
- Standby
- All high-frequency clocks are stopped unless running in Standby sleep mode is
enabled for a peripheral or clock. This is enabled by writing the corresponding
RUNSTDBY bit to ‘
1
’. The power consumption is dependent on the enabled functionality. - Power-Down
- All high-frequency clocks are stopped, resulting in a power consumption lower than the Idle sleep mode.
- Refer to the Sleep Mode Activity tables for further information.
Refer to the Wake-up Time section for information on how the wake-up time is affected by the different sleep modes.
Peripheral | Active in Sleep Mode | |||
---|---|---|---|---|
Idle | Standby | Power-Down | ||
HTLLEN=0 | HTLLEN=1 | |||
CPU | - | - | - | - |
RTC | X | X(1,2) | X(2) | X(2) |
WDT | X | X | X | X |
BOD | X | X | X | X |
EVSYS | X | X | X | X |
CCL | X | X(1) | - | - |
ACn | ||||
ADCn | ||||
DACn | ||||
OPAMP | ||||
ZCDn | ||||
TCAn | ||||
TCBn | ||||
All other peripherals | X | - | - | - |
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available.
Clock Source | Active in Sleep Mode | |||
---|---|---|---|---|
Idle | Standby | Power-Down | ||
HTLLEN=0 | HTLLEN=1 | |||
Main clock source | X | X(1) | - | - |
RTC clock source | X | X(1,2) | X(2) | X(2) |
WDT oscillator | X | X | X | X |
BOD oscillator(3) | X | X | X | X |
CCL clock source | X | X(1) | - | - |
TCD clock source | X | - | - | - |
- For the clock source to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - The Sampled mode only.
Wake-Up Sources | Active in Sleep Mode | |||
---|---|---|---|---|
Idle | Standby | Power-Down | ||
HTLLEN=0 | HTLLEN=1 | |||
PORT Pin interrupt | X | X | X(1) | X(1) |
BOD VLM interrupt | X | X | X | X |
MVIO interrupts | X | X | X | X |
RTC interrupts | X | X(2,3) | X(3) | X(3) |
TWI Address Match interrupt | X | X | X | - |
CCL interrupts | X | X | X(4) | - |
USART Start-Of-Frame interrupt | - | X | - | - |
TCAn interrupts | X | X(2) | - | - |
TCBn interrupts | ||||
ADCn interrupts | ||||
ACn interrupts | ||||
ZCD interrupts | ||||
All other interrupts | X | - | - | - |
- The I/O pin must be configured according to Asynchronous Sensing Pin Properties in the PORT section.
- For the peripheral to run in Standby sleep mode, the RUNSTDBY bit of the corresponding peripheral must be set.
-
In Standby sleep mode, only the RTC functionality requires the RUNSTDBY bit to be set.
In Power-Down sleep mode, only the PIT functionality is available. - CCL will only wake up the device if the path through LUTn is asynchronous
(FILTSEL=
0x0
and EDGEDET=0x0
in the CCL.LUTnCTRLA register).