1 Memory Overview

The following table shows the memory overview of the entire family, but the further documentation describes only the AVR32DB28/32/48 devices.

Table 1-1. Memory Overview
Devices

AVR32DB28
AVR32DB32
AVR32DB48
                            

AVR64DB28
AVR64DB32
AVR64DB48
AVR64DB64
                            

AVR128DB28
AVR128DB32
AVR128DB48
AVR128DB64

Flash memory32 KB64 KB128 KB
SRAM4 KB8 KB16 KB
EEPROM512B512B512B
User row32B32B32B