23.7.5 Control Register E Clear - Split Mode
Use this register instead of a Read-Modify-Write (RMW) to clear individual bits by
writing a ‘1
’ to its bit location.
Name: | CTRLECLR |
Offset: | 0x04 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMD[1:0] | CMDEN[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:2 – CMD[1:0] Command
This bit field is used for software control of restart and reset of the
timer/counter. The command bit field is always read as ‘0
’.
Value | Name | Description |
---|---|---|
0x0 | NONE | No command |
0x1 | - | Reserved |
0x2 | RESTART | Force restart |
0x3 | RESET | Force hard Reset (ignored if the timer/counter is enabled) |
Bits 1:0 – CMDEN[1:0] Command Enable
This bit field configures what timer/counters the command given by the CMD-bits will be applied to.
Value | Name | Description |
---|---|---|
0x0 | NONE | None |
0x1 | - | Reserved |
0x2 | - | Reserved |
0x3 | BOTH | Command (CMD) will be applied to both low byte and high byte timer/counter |