17.3.3 USARTn Pin Position

Name: USARTROUTEA
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
 USART3[1:0]USART2[1:0]USART1[1:0]USART0[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:6 – USART3[1:0] USART 3 Signals

This bit field controls the pin positions for USART 3 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPB0PB1PB2PB3
0x1ALT1PB4PB5PB6PB7
0x2-Reserved
0x3NONENot connected to any pins

Bits 5:4 – USART2[1:0] USART 2 Signals

This bit field controls the pin positions for USART 2 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPF0PF1PF2PF3
0x1ALT1PF4PF5Not availableNot available
0x2-Reserved
0x3NONENot connected to any pins

Bits 3:2 – USART1[1:0] USART 1 Signals

This bit field controls the pin positions for USART 1 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPC0PC1PC2PC3
0x1ALT1PC4PC5PC6PC7
0x2-Reserved
0x3NONENot connected to any pins

Bits 1:0 – USART0[1:0] USART 0 Signals

This bit field controls the pin positions for USART 0 signals.

ValueNameDescription
TxDRxDXCKXDIR
0x0DEFAULTPA0PA1PA2PA3
0x1ALT1PA4PA5PA6PA7
0x2-Reserved
0x3NONENot connected to any pins