Unless otherwise noted, the typical graphs are valid for the following
conditions:
Output load: 50 pF||3 kΩ
Input common-mode voltage at
VDD /2
Internal voltage follower mode
IRSEL = 0
Figure 40-1. Offset at 25°C over VCM and
VDD
Figure 40-2. Offset at 25°C over VCM and
VDD with IRSEL = 1
Figure 40-3. Offset at 3V over VCM and
Temperature
Figure 40-4. Offset at 5V over VCM and
Temperature
Figure 40-5. PSRR at 3V VDD and
VCM = VDD /2 over Frequency and Temperature
Figure 40-6. PSRR at DC and VCM
=VDD /2 over VDD and Temperature
Figure 40-7. Open Loop Gain and Phase Bodeplot at 3V
and 25°C
Figure 40-8. Open Loop Gain at VCM =
VDD /2 over VDD and Temperature
Figure 40-9. Slew Rate Falling over VDD
and Temperature
Figure 40-10. Slew Rate Rising over VDD and
Temperature
Figure 40-11. VOH at 3V over Temperature
and Load Current
Figure 40-12. VOH at 5V over Temperature
and Load Current
Figure 40-13. VOL at 3V over Temperature
and Load Current
Figure 40-14. VOL at 5V over Temperature
and Load Current
Figure 40-15. IDD over VDD and
Temperature With IRSEL = 0
Figure 40-16. IDD over VDD and
Temperature With IRSEL = 1
Figure 40-17. Output Sinking Short Circuit Current
over VDD and Temperature
Figure 40-18. Output Sourcing Short Circuit Current
over VDD and Temperature
Figure 40-19. Output Impedance over Frequency at 3V
and 25°C
Figure 40-20. Small-Signal Non-Inverting Pulse
Response at 3V VDD Using 10 kΩ Load
Figure 40-21. Large-Signal Non-Inverting Pulse Response
at 3V VDD Using 10 kΩ Load