37.5.10 ASI CRC Status
Name: | ASI_CRC_STATUS |
Offset: | 0x0C |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CRC_STATUS[2:0] | |||||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bits 2:0 – CRC_STATUS[2:0] CRC Execution Status
This bit field signalizes the status of the CRC conversion. This bit field is one-hot encoded.
Value | Description |
---|---|
0x0 | Not enabled |
0x1 | CRC enabled, busy |
0x2 | CRC enabled, done with OK signature |
0x4 | CRC enabled, done with FAILED signature |
Other | Reserved |