Available ordering options can be found by: Clicking on one of the following
product page links:
Searching by product name at www.microchipdirect.com Contacting your local sales representative
Table 41-1. Available Product Numbers Ordering Code Flash/SRAM Pin Count Package Type Supply Voltage Temperature Range Carrier Type AVR32DB28-E/SP 32 KB/4 KB 28 SPDIP 1.8-5.5V -40°C to +125°C Tube AVR32DB28-I/SP 32 KB/4 KB 28 SPDIP 1.8-5.5V -40°C to +85°C Tube AVR32DB28-E/SO 32 KB/4 KB 28 SOIC 1.8-5.5V -40°C to +125°C Tube AVR32DB28T-E/SO 32 KB/4 KB 28 SOIC 1.8-5.5V -40°C to +125°C Tape & Reel AVR32DB28-I/SO 32 KB/4 KB 28 SOIC 1.8-5.5V -40°C to +85°C Tube AVR32DB28T-I/SO 32 KB/4 KB 28 SOIC 1.8-5.5V -40°C to +85°C Tape & Reel AVR32DB28-E/SS 32 KB/4 KB 28 SSOP 1.8-5.5V -40°C to +125°C Tube AVR32DB28T-E/SS 32 KB/4 KB 28 SSOP 1.8-5.5V -40°C to +125°C Tape & Reel AVR32DB28-I/SS 32 KB/4 KB 28 SSOP 1.8-5.5V -40°C to +85°C Tube AVR32DB28T-I/SS 32 KB/4 KB 28 SSOP 1.8-5.5V -40°C to +85°C Tape & Reel AVR32DB32-E/PT 32 KB/4 KB 32 TQFP 1.8-5.5V -40°C to +125°C Tray AVR32DB32T-E/PT 32 KB/4 KB 32 TQFP 1.8-5.5V -40°C to +125°C Tape & Reel AVR32DB32-I/PT 32 KB/4 KB 32 TQFP 1.8-5.5V -40°C to +85°C Tray AVR32DB32T-I/PT 32 KB/4 KB 32 TQFP 1.8-5.5V -40°C to +85°C Tape & Reel AVR32DB32-E/RXB 32 KB/4 KB 32 VQFN 1.8-5.5V -40°C to +125°C Tray AVR32DB32T-E/RXB 32 KB/4 KB 32 VQFN 1.8-5.5V -40°C to +125°C Tape & Reel AVR32DB32-I/RXB 32 KB/4 KB 32 VQFN 1.8-5.5V -40°C to +85°C Tray AVR32DB32T-I/RXB 32 KB/4 KB 32 VQFN 1.8-5.5V -40°C to +85°C Tape & Reel AVR32DB48-E/PT 32 KB/4 KB 48 TQFP 1.8-5.5V -40°C to +125°C Tray AVR32DB48T-E/PT 32 KB/4 KB 48 TQFP 1.8-5.5V -40°C to +125°C Tape & Reel AVR32DB48-I/PT 32 KB/4 KB 48 TQFP 1.8-5.5V -40°C to +85°C Tray AVR32DB48T-I/PT 32 KB/4 KB 48 TQFP 1.8-5.5V -40°C to +85°C Tape & Reel AVR32DB48-E/6LX 32 KB/4 KB 48 VQFN 1.8-5.5V -40°C to +125°C Tube AVR32DB48T-E/6LX 32 KB/4 KB 48 VQFN 1.8-5.5V -40°C to +125°C Tape & Reel AVR32DB48-I/6LX 32 KB/4 KB 48 VQFN 1.8-5.5V -40°C to +85°C Tube AVR32DB48T-I/6LX 32 KB/4 KB 48 VQFN 1.8-5.5V -40°C to +85°C Tape & Reel
Figure 41-1. Product Identification System To order or obtain information, for example on pricing or delivery, refer to the
factory, or the listed sales office.
Note: Tape and Reel
identifier only appears in the catalog part number description.
This identifier is used for ordering purposes. Check with your
Microchip Sales Office for package availability with the Tape
and Reel option.