16.5.3 User Channel MUX

Each event user can be connected to one channel and several users can be connected to the same channel. The following table lists all Event System users with their corresponding user ID number and name. The user name is given by combining USER with Peripheral and Input from the table below in the following way: USERPERIPHERALINPUT.

USER #User NameAsync/SyncDescription
PeripheralInput
0x00CCLLUT0AAsyncCCL LUT0 event input A
0x01LUT0BCCL LUT0 event input B
0x02LUT1ACCL LUT1 event input A
0x03LUT1BCCL LUT1 event input B
0x04LUT2ACCL LUT2 event input A
0x05LUT2BCCL LUT2 event input B
0x06LUT3ACCL LUT3 event input A
0x07LUT3BCCL LUT3 event input B
0x08LUT4A(1)CCL LUT4 event input A
0x09LUT4B(1)CCL LUT4 event input B
0x0ALUT5A(1)CCL LUT5 event input A
0x0BLUT5B (1)CCL LUT5 event input B
0x0CADC0STARTAsyncADC start on event
0x0DEVSYSEVOUTAAsyncEvent output A
0x0EEVOUTB(1)Event output B
0x0FEVOUTCEvent output C
0x10EVOUTDEvent output D
0x11EVOUTE (1)Event output E
0x12EVOUTF (1)Event output F
0x13EVOUTG (1)Event output G
0x14USART0IRDASyncUSART0 IrDA event input
0x15USART1IRDAUSART1 IrDA event input
0x16USART2IRDAUSART2 IrDA event input
0x17USART3(1)IRDAUSART3 IrDA event input
0x18USART4(1)IRDAUSART4 IrDA event input
0x19USART5IRDAUSART5 IrDA event input
0x1ATCA0CNTASyncCount on event or control count direction
0x1BCNTBRestart on event or control count direction
0x1CTCA1(1)CNTASyncCount on event or control count direction
0x1DCNTBRestart on event or control count direction
0x1ETCB0CAPTBoth(2)Start, stop, capture, restart or clear counter
0x1FCOUNTSyncCount on event
0x20TCB1CAPTBoth(2)Start, stop, capture, restart or clear counter
0x21COUNTSyncCount on event
0x22TCB2CAPTBoth(2)Start, stop, capture, restart or clear counter
0x23COUNTSyncCount on event
0x24TCB3(1)CAPTBoth(2)Start, stop, capture, restart or clear counter
0x25COUNTSyncCount on event
0x26TCB4(1)CAPTBoth(2)Start, stop, capture, restart or clear counter
0x27COUNTSyncCount on event
0x28TCD0INPUTAAsyncFault or capture
0x29INPUTBFault or capture
0x2AOPAMP0ENABLEAsyncEnable OPAMP
0x2BOPAMP0DISABLESyncDisable OPAMP
0x2COPAMP0DUMPAsyncOPAMP VOUT dump for Integrator mode
0x2DOPAMP0DRIVEAsyncOPAMP drive in Normal mode
0x2EOPAMP1ENABLEAsyncEnable OPAMP
0x2FOPAMP1DISABLESyncDisable OPAMP
0x30OPAMP1DUMPAsyncOPAMP VOUT dump for Integrator mode
0x31OPAMP1DRIVEAsyncOPAMP drive in Normal mode
0x32OPAMP2ENABLEAsyncEnable OPAMP
0x33OPAMP2DISABLESyncDisable OPAMP
0x34OPAMP2DUMPAsyncOPAMP VOUT dump for Integrator mode
0x35OPAMP2DRIVEAsyncOPAMP drive in Normal mode
Note:
  1. Not all peripheral instances are available for all pin-counts. Refer to the Peripherals and Architecture section for details.
  2. Depends on timer operational mode.
Name: USER
Offset: 0x20 + n*0x01 [n=0..53]
Reset: 0x00
Property: -

Bit 76543210 
 USER[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – USER[7:0] User Channel Selection

Configures which Event System channel the user is connected to.
ValueDescription
0OFF, no channel is connected to this Event System user
nThe event user is connected to CHANNEL(n-1)