8.4 SRAM Data Memory
The primary task of the SRAM memory is to store application data. Also, the program
stack is located at the end of SRAM. It is not possible to execute from
SRAM.
Property |
AVR32DB48 AVR32DB32 AVR32DB28 |
---|---|
Size | 4 KB |
Start address | 0x7000 |