8.10 I/O Memory
All AVR32DB28/32/48 devices I/O and peripheral registers are located in the I/O memory space. Refer to the Peripheral Address Map table for further details.
For compatibility with future devices, if a register containing reserved bits is written,
the reserved bits should be written to ‘0
’. Reserved I/O memory
addresses should never be written.