32.5.2 Control B
Name: | CTRLB |
Offset: | 0x01 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINSEL[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – WINSEL[1:0] Window Selection Mode
This bit field selects the AC connected to the current comparator in Window mode.
Value | Name | Description |
---|---|---|
0x0 | DISABLED | Window function disabled |
0x1 | UPSEL1 | Windows enabled, with ACn+1 connected |
0x2 | UPSEL2 | Windows enabled, with ACn+2 connected |
0x3 | - | Reserved |