These bits select the source for input 2 of LUT
n.
Value | Name | Description |
---|
0x0 | MASK | Masked input |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Output from LUT[n+1] as input
source |
0x3 | EVENTA | Event A as input
source |
0x4 | EVENTB | Event B as input source |
0x5 | IN2 | LUTn-IN2 as input source |
0x6 | AC2 | AC2 OUT as input source |
0x7 | ZCD2 | ZCD2 OUT as input source |
0x8 | USART2 | USART2 TXD as input source |
0x9 | SPI0 | SPI0 SCK as input source |
0xA | TCA0 | TCA0 WO2 as input source |
0xB | TCA1 | TCA1 WO2 as input source |
0xC | TCB2 | TCB2 WO as input source |
0xD | TCD0 | TCD0 WOC as input source |
Other | - | Reserved |