12.5.12 External High-Frequency Oscillator Control A
Name: | XOSCHFCTRLA |
Offset: | 0x20 |
Reset: | 0x00 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | CSUTHF[1:0] | FRQRANGE[1:0] | SELHF | ENABLE | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RUNSTDBY Run Standby
This bit controls whether the External High-Frequency Oscillator (XOSCHF) is always
running or not when the ENABLE bit is ‘1
’.
Note:
- The requesting peripheral, or the main clock, must take the oscillator start-up time into account.
- The oscillator signal is only available if requested, and will be available after two XOSCHF cycles if the initial crystal start-up time has already ended.
Value | Description |
---|---|
0 | The XOSCHF oscillator will only run when requested by a peripheral or by the main clock (1) |
1 | The XOSCHF oscillator will always run in Active, Idle and Standby sleep modes (2) |
Bits 5:4 – CSUTHF[1:0] Crystal Start-up Time
0
’.Note: This bit field is read-only when the ENABLE
bit or the External Crystal/Clock Status (XOSCHFS) bit in the Main Clock Status
(MCLKSTATUS) register is ‘
1
’. Value | Name | Description |
---|---|---|
0x0 | 256 | 256 XOSCHF cycles |
0x1 | 1K | 1K XOSCHF cycles |
0x2 | 4K | 4K XOSCHF cycles |
0x3 | - | Reserved |
Bits 3:2 – FRQRANGE[1:0] Frequency Range
This bit field controls the maximum frequency supported for the external crystal. The larger the range selected, the higher the current consumption by the oscillator.
Note: If a crystal with
a frequency larger than the maximum supported CLK_CPU frequency is used and used as the
main clock, it is necessary to divide it down by writing the appropriate configuration to
the PDIV bit field in the Main Clock Control B register.
Value | Name | Description |
---|---|---|
0x0 | 8M | Max. 8 MHz XTAL frequency |
0x1 | 16M | Max. 16 MHz XTAL frequency |
0x2 | 24M | Max. 24 MHz XTAL frequency |
0x3 | 32M | Max. 32 MHz XTAL frequency |
Bit 1 – SELHF Source Select
This bit controls the source of the External High-Frequency Oscillator (XOSCHF).
Note: This bit field is read-only when the ENABLE bit or the External
Crystal/Clock Status (XOSCHFS) bit in the Main Clock Status (MCLKSTATUS) register is
‘
1
’. Value | Name | Description |
---|---|---|
0 | XTAL | External Crystal on the XTALHF1 and XTALHF2 pins |
1 | EXTCLK | External Clock on the XTALHF1 pin |
Bit 0 – ENABLE Enable
This bit controls whether the External High-Frequency Oscillator (XOSCHF) is enabled or not.
Value | Description |
---|---|
0 | The XOSCHF oscillator is disabled |
1 | The XOSCHF oscillator is enabled and overrides normal port operation for the respective oscillator pins |