6.3 Frequency and Time

Table 6-3. Frequency and Time
SymbolDescription
kHz1 kHz = 103 Hz = 1,000 Hz
MHz1 MHz = 106 Hz = 1,000,000 Hz
GHz1 GHz = 109 Hz = 1,000,000,000 Hz
ms1 ms = 10-3s = 0.001s
µs1 µs = 10-6s = 0.000001s
ns1 ns = 10-9s = 0.000000001s