25.5.13 Fault Control

Name: FAULTCTRL
Offset: 0x12
Reset: 0x00
Property: Configuration Change Protection

Bit 76543210 
 CMPDENCMPCENCMPBENCMPAENCMPDCMPCCMPBCMPA 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 4, 5, 6, 7 – CMPEN Compare Enable

These bits enable the waveform from compare as the output on the pin.

Bits 0, 1, 2, 3 – CMP Compare Value

These bits set the default state of the compare waveform output.