39.3 Standard Operating Conditions

The device must operate within the ratings listed in this section for all other electrical characteristics and typical characteristics of the device to be valid.
Table 39-2. General Operating Conditions
Operating VoltageVDDMIN ≤ VDD ≤ VDDMAX
Operating TemperatureTA_MIN ≤ TA ≤ TA_MAX
The standard operating conditions for any device, are defined as:
Table 39-3. Standard Operating Conditions
ParameterRatingsUnits
VDD — Operating Supply Voltage(1)
Industrial and Extended temperatureVDDMIN+1.8V
VDDMAX+5.5V
TA — Operating Ambient Temperature Range
Industrial temperatureTA_MIN-40°C
TA_MAX+85°C
Extended temperatureTA_MIN-40°C
TA_MAX+125°C
Note:
  1. Refer to section Supply Voltage.