17.3.11 ZCDn Pin Position
Name: | ZCDROUTEA |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ZCD1 | ZCD0 | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – ZCD1 Zero Cross Detector 1 Output
This bit controls pin position for ZCD1 output.
Value | Name | Description |
---|---|---|
0 | DEFAULT | OUT on PA7 |
1 | ALT1 | OUT on PC7 |
Bit 0 – ZCD0 Zero Cross Detector 0 Output
This bit controls pin position for ZCD0 output.
Value | Name | Description |
---|---|---|
0 | DEFAULT | OUT on PA7 |
1 | ALT1 | OUT on PC7 |