4.6 Connection for External Voltage Reference
If the design includes the use of an external voltage reference, the general recommendation is to use a suitable capacitor connected in parallel with the reference. The value of the capacitor depends on the nature of the reference and the type of electrical noise that needs to be filtered out.
Additional filtering components may be needed. This depends on the type of external voltage reference used.