The built-in codec has a high SNR performance and it consists of an ADC, a DAC
and an additional analog circuitry. The internal codec supports 20-bit resolution for DAC and
16-bit resolution for ADC.
Interfaces
Two mono differential or single-ended
MIC inputs
One stereo single-ended line input
One stereo single-ended line
output
One stereo single-ended headphone
output (capacitor-less connection)
Built-in circuit
MIC bias
Reference and biasing circuitry
Optional digital High Pass Filter (HPF) on
ADC path
Silence detection
To turn off the DSP and audio codec
subsystem, if there is no Line-In data after UI configured time stamp.
Anti-pop function (pop reduction system to
reduce audible glitches)
Sampling rates:
ADC/DAC/I2S: 8 kHz, 16 kHz,
44.1 kHz, and 48 kHz
Note: The sampling rates can be selected in the
CODEC Setup tab of Config Tool.
DAC Performance
The audio graphs in this section are produced in the following conditions:
At room temperature
Using BM83 EVB platform with BM83 module mounted on BM83 Carrier Board
Input signal = 1 kHz sine tone, level
sweep across -100 dBv to 6 dBv, frequency sweep across 20 Hz to 20 kHz at 1 Fs input
level
Various termination loads (16Ω, 32Ω,
100 kΩ)
Analog gain = -3 dB; digital gain = 0
dB
A-weighting applied, 22K bandwidth.
The following figures illustrate the DAC performance.Figure 3-4. Gain Vs. Input Level at Various
Loads (Capless Mode)
Figure 3-5. Gain Vs. Input Level at Various Loads
(Single-ended Mode)
Figure 3-6. Gain Vs. Frequency at Various Loads
(Capless Mode)
Figure 3-7. Gain Vs. Frequency at Various Loads
(Single-ended Mode)
Figure 3-8. Level Vs. Frequency at Various Loads
(Capless Mode)
Figure 3-9. Level Vs. Frequency at Various Loads
(Single-ended Mode)
Figure 3-10. THD Ratio (%) Vs. Input Level at
Various Loads (Capless Mode)
Figure 3-11. THD Ratio (dB) Vs. Input Level at
Various Loads (Capless Mode)
Figure 3-12. THD+N Ratio (%) Vs. Input Level at
Various Loads (Capless Mode)
Figure 3-13. THD+N Ratio (dB) Vs. Input Level at
Various Loads (Capless Mode)
Figure 3-14. THD+N Ratio (%) Vs. Input Level at
Various Loads (Single-ended mode)
Figure 3-15. THD+N Ratio (dB) Vs. Input Level at
Various Loads (Single-ended mode)
Figure 3-16. THD+N Ratio (%) Vs. Output Level at
Various Loads (Capless Mode)
Figure 3-17. THD+N Ratio (dB) Vs. Output Level at
Various Loads (Capless Mode)
Figure 3-18. THD+N Ratio (%) Vs. Output Level at
Various Loads (Single-ended mode)
Figure 3-19. THD+N Ratio (dB) Vs. Output Level at
Various Loads (Single-ended mode)
ADC Performance
The audio graphs in this section were produced in the following conditions:
At room temperature
Using BM83 EVB platform with BM83 module mounted on BM83 Carrier Board
Input signal = 1 kHz sine tone, level
sweep across -100 dBv to 6 dBv, frequency sweep across 20 Hz to 20 kHz at 1 Fs input
level
Analog gain = -3 dB; digital gain = 0
dB
A-weighting applied, 22K bandwidth
The following figures illustrate the ADC performance.
Figure 3-20. Gain Vs. Input Level
Figure 3-21. Gain Vs. Frequency
Figure 3-22. Output Level Vs. Input Level
Figure 3-23. Level Vs. Frequency
Figure 3-24. THD+N Ratio (%) Vs. Input
Level
Figure 3-25. THD+N Ratio (dB) Vs. Input
Level
Figure 3-26. THD+N Ratio (%) Vs. Output
Level
Figure 3-27. THD+N Ratio (dB) Vs. Output
Level
Figure 3-28. THD+N Ratio (%) Vs. Frequency
Figure 3-29. THD+N Ratio (dB) Vs. Frequency
DS70005402H
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.