21.5.2 DAC0 Reference
Name: | DAC0REF |
Offset: | 0x02 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ALWAYSON | REFSEL[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – ALWAYSON Reference Always On
Value | Description |
---|---|
0 | The reference is automatically enabled when needed |
1 | The reference is always on |
Bits 2:0 – REFSEL[2:0] Reference Select
This bit field controls the reference voltage level for DAC0.
Value | Name | Description |
---|---|---|
0x0 |
1V024 | Internal 1.024V reference(1) |
0x1 |
2V048 | Internal 2.048V reference(1) |
0x2 |
4V096 | Internal 4.096V reference(1) |
0x3 |
2V500 | Internal 2.500V reference(1) |
0x4 |
- | Reserved |
0x5 |
VDD | VDD as reference |
0x6 |
VREFA | External reference from the VREFA pin |
0x7 |
- | Reserved |
Note:
- The values given for internal references are only typical. Refer to the Electrical Characteristics section for further details.