35.5.3 Status
Name: | STATUS |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
STATE | CROSSIF | ||||||||
Access | R | R/W | |||||||
Reset | 0 | 0 |
Bit 4 – STATE ZCD State
Bit 0 – CROSSIF Cross Interrupt Flag
This bit is the zero-cross interrupt flag. Writing this bit to
‘1
’ will clear the interrupt flag. Writing this bit to
‘0
’ will have no effect.