13.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMODE[2:0] | SEN | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:1 – SMODE[2:0] Sleep Mode
1
’ and the SLEEP
instruction is
executed.Value | Name | Description |
---|---|---|
0x0 | IDLE | Idle mode enabled |
0x1 | STANDBY | Standby mode enabled |
0x2 | PDOWN | Power-Down mode enabled |
Other | - | Reserved |
Bit 0 – SEN Sleep Enable
This bit must be written to ‘1
’ before the
SLEEP
instruction is executed to make the microcontroller
enter the selected sleep mode.