29.5.4 Host Control A
Name: | MCTRLA |
Offset: | 0x03 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RIEN | WIEN | QCEN | TIMEOUT[1:0] | SMEN | ENABLE | ||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RIEN Read Interrupt Enable
A TWI host read interrupt will only be generated if this bit and the Global
Interrupt Enable (I) bit in the Status (CPU.SREG) register are set to
‘1
’.
Writing a ‘1
’ to this bit enables the interrupt on the Read
Interrupt Flag (RIF) in the Host Status (TWIn.MSTATUS) register. The RIF flag is
set to ‘1
’ when the host read interrupt occurs.
Bit 6 – WIEN Write Interrupt Enable
A TWI host write interrupt will only be generated if this bit and the Global
Interrupt Enable (I) bit in the Status (CPU.SREG) register are set to
‘1
’.
Writing a ‘1
’ to this bit enables the interrupt on the Write
Interrupt Flag (WIF) in the Host Status (TWIn.MSTATUS) register. The WIF flag is
set to ‘1
’ when the host write interrupt occurs.
Bit 4 – QCEN Quick Command Enable
Writing a ‘1
’ to this bit enables the Quick Command mode. If the
Quick Command mode is enabled and a client acknowledges the address, the
corresponding Read Interrupt Flag (RIF) or Write Interrupt Flag (WIF) will be
set depending on the value of the R/W bit.
The software must issue a Stop command by writing to the Command (MCMD) bit field in the Host Control B (TWIn.MCTRLB) register.
Bits 3:2 – TIMEOUT[1:0] Inactive Bus Time-Out
Setting this bit field to a non-zero value will enable the inactive bus time-out supervisor. If the bus is inactive for longer than the TIMEOUT setting, the bus state logic will enter the Idle state.
Value | Name | Description |
---|---|---|
0x0 | DISABLED | Bus time-out disabled - I2C |
0x1 | 50US | 50 µs - SMBus (assume the baud rate is set to 100 kHz) |
0x2 | 100US | 100 µs (assume the baud rate is set to 100 kHz) |
0x3 | 200US | 200 µs (assume the baud rate is set to 100 kHz) |
Bit 1 – SMEN Smart Mode Enable
Writing a ‘1
’ to this bit enables the Host Smart mode. When the
Smart mode is enabled, the existing value in the Acknowledge Action (ACKACT) bit
from the Host Control B (TWIn.MCTRLB) register is sent immediately after reading
the Host Data (TWIn.MDATA) register.
Bit 0 – ENABLE Enable TWI Host
Writing a ‘1
’ to this bit enables the TWI as host.