34.5.1 Control A
Name: | CTRLA |
Offset: | 0x00 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RUNSTDBY | OUTEN | ENABLE | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bit 7 – RUNSTDBY Run in Standby Mode
If this bit is written to ‘1
’, the DAC or the
output buffer will not automatically be disabled when the device is entering
Standby sleep mode.
Bit 6 – OUTEN Output Buffer Enable
1
’ to this bit enables the output buffer and sends the OUT
signal to a pin.Bit 0 – ENABLE DAC Enable
1
’ to this bit enables the DAC.