Input Modes Validity
Not all input modes work in all Waveform Generation modes. The table below shows the Waveform Generation modes in which the different input modes are valid.
INPUTMODE | One Ramp Mode | Two Ramp Mode | Four Ramp Mode | Dual Slope Mode |
---|---|---|---|---|
0 |
Valid | Valid | Valid | Valid |
1 |
Valid | Valid | Valid | Do not use |
2 |
Do not use | Valid | Valid | Do not use |
3 |
Do not use | Valid | Valid | Do not use |
4 |
Valid | Valid | Valid | Valid |
5 |
Do not use | Valid | Valid | Do not use |
6 |
Do not use | Valid | Valid | Do not use |
7 |
Valid | Valid | Valid | Valid |
8 |
Valid | Valid | Valid | Do not use |
9 |
Valid | Valid | Valid | Do not use |
10 |
Valid | Valid | Valid | Do not use |