Jump to main content
33.1 Features
- 12-Bit Resolution
- Up to 130 ksps with oversampling
- Internal Analog Input Multiplexer with Channel Selection Register
- Up to 13 I/O pin inputs
- Internal temperature sensor input channel
- Voltage reference input channels
- DAC input channel
- Differential and Single-Ended
Conversion
- Rail-to-Rail Input Voltage Range
- Free-Running and Single Conversion
- Accumulation of Up to 128 Samples per
Conversion
- Multiple Voltage Reference Options
- Programmable Input Sampling Duration
- Configurable Threshold and Window
Comparator
- Event Triggered Conversion
- Interrupt and Event on Conversion
Complete