9.3.2.1 Device Revision ID Register
Name: | REVID |
Offset: | 0x01 |
Reset: | [revision ID] |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MAJOR[3:0] | MINOR[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bits 7:4 – MAJOR[3:0] Major Revision
0x01
=
A
, 0x02
= B
, and so
on.Bits 3:0 – MINOR[3:0] Minor Revision
0x00
=
0
, 0x01
= 1
, and so
on.