32.5.5 Status
Name: | STATUS |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CMPSTATE | CMPIF | ||||||||
Access | R | R/W | |||||||
Reset | 0 | 0 |
Bit 4 – CMPSTATE AC State
1
’, the OUT signal is high. If this bit is
‘0
’, the OUT signal is low. It will have a synchronizer
delay to get updated in the I/O register (three cycles).Bit 0 – CMPIF AC Interrupt Flag
This bit is ‘1
’ when the OUT signal matches the
Interrupt Mode (INTMODE) bit field as defined in the ACn.INTCTRL register.
Writing a ‘1
’ to this flag bit location will clear the
flag.