4.5 Interrupt Manager

The MCC Melody Interrupt Manager System Driver generates APIs to support Interrupt Manager-specific peripheral functionality on target MCUs.

Interrupt Managers are classified as follows:
  • Interrupts
  • Interrupts with Priority Levels
  • Interrupts with Vector Table