3.19 OPAMP - Operational Amplifier
The MPLAB® Code Configurator (MCC) Melody Operational Amplifier Peripheral Library (PLIBs) drivers generates APIs to support OPAMP-specific peripheral functionality on target MCUs.
OPAMP's are categorized as follows:
- OPAMP
- OPAMP with Override Controls
- 5.5 MHz Gain Bandwidth OPAMP
- 5.5 MHz Gain Bandwidth OPAMP with Hardware Peak Detect