4.24.2 TMR1 - TIMER1
The MPLAB® Code Configurator (MCC) Melody Timer1 Peripheral Libraries (PLIBs) driver generates APIs to support TMR1-specific peripheral functionality on target MCUs. In addition, a portable API interface supports a generic timer interface in line with the MCC Melody Component concept of firmware portability.