4.19.1 OPAMP
Operational Amplifier
4.19.1.1 Introduction
The Operational Amplifier (OPA) module features a standard general purpose three-terminal device with programmable gain options, adjustable input offset voltage and hardware override control capabilities.
4.19.1.2 Supported Device Families
| PIC16F170x | PIC16F171x | PIC16F178x |
4.19.1.3 Required header files
#include "mcc_generated_files/opa/opa[X].h"
4.19.1.4 Module Documentation
4.19.1.4.1 OPA1
This is the generated header file for the OPA1 driver.
Module description
This is the generated header file for the OPA1 driver.
Functions
void OPA1_Initialize (void)
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Function Documentation
OPA1_Initialize()
void OPA1_Initialize (void )
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Section: Included Files Section: OPA1 APIs
| None. |
None. |
Section: Included Files Section: OPA1 Module APIs
4.19.1.5 File Documentation
4.19.1.5.1 source/opa1.c File Reference
This is the generated driver implementation file for the OPA1 driver.
#include <xc.h> #include "../opa1.h"
Functions
void OPA1_Initialize (void)
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Detailed Description
This is the generated driver implementation file for the OPA1 driver.
OPA1 Generated Driver File
4.19.1.5.2 source/opa1.h File Reference
#include <stdbool.h> #include <stdint.h>
Functions
void OPA1_Initialize (void)
This routine initializes the OPA1 and must be called before any other OPA1 routine is called.
Detailed Description
OPA1 Generated Driver API Header File