3.3.1 Requirements
Low-impedance decoupling of the device power supply inputs must be provided. The minimum requirement is that of 100nF ceramic X7R (or X5R) capacitors are placed very close to each power supply input.
Low-impedance decoupling of the device power supply inputs must be provided. The minimum requirement is that of 100nF ceramic X7R (or X5R) capacitors are placed very close to each power supply input.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.