1.2 Layout Checklist
- Does the board feature an uninterrupted GND plane?
 - Is a proper layer stack-up defined?
 - Are the decoupling capacitors placed as close as possible to the IC pins?
 - Are high-speed signal lengths matched and routed over continuous planes (USB, SDCARD, DDR, etc.)?