Pin Configuration and Pinouts

Table . Pin Configuration
Package = 8-Pad SOIC or 8-Lead UDFN
Pin # Function I2C
1-3, 7 No Connect NC
4 Ground GND
5 Serial I/O SDA
6 Serial Clock SCL
8 Supply VCC
Figure . Pinouts(1)
Note:
  1. Connecting the exposed backside paddle of the UDFN package to GND is recommended.