Jump to main content
Features
- Compliant with IEEE 802.11 b/g/n 20 MHz
(1 x 1) Solution
- Supports Single Spatial Stream in 2.4 GHz
ISM Band
- Integrated Power Amplifier (PA) and
Transmit/Receive (T/R) Switch
- Superior Sensitivity and Range through
Advanced PHY Signal Processing
- Advanced Equalization and Channel
Estimation
- Advanced Carrier and Timing
Synchronization
- Wi-Fi Direct® and Soft-AP
Support
- Supports IEEE 802.11 WEP, WPA, WPA2 and
WPA2-Enterprise Security
- Superior Medium Access Control (MAC)
Throughput through Hardware Accelerated Two-Level A-MSDU/A-MPDU Frame Aggregation and
Block Acknowledgement
- On-Chip Memory Management Engine to
Reduce the Host Load
- SPI and SDIO Host Interfaces
- Operating Temperature Ranges from -40°C
to +85°C
- Input/Output Operating Voltage (VDDIO) of
1.62V to 3.6V
- Power supply for DC/DC Convertor (VBAT)
has a range of 3.0V to 4.2V
- Built-In 26 MHz Crystal
- Power-Save Modes:
- <1 µA Power-Down mode typical at
3.3V I/O
- 380 µA Doze mode with chip settings
preserved (used for beacon monitoring)
- On-chip low-power Sleep
oscillator
- Fast host wake up from Doze mode by a
pin or the host I/O transaction
- Wi-Fi Alliance® certified for
connectivity and optimizations