15 Document Revision History
Revision | Date | Section | Description |
---|---|---|---|
E | 06/2021 | Document |
Updated terminologies. For more details, see the following note. |
Ordering Information and Module Marking | Updated Figure 1-1 with packing information. | ||
Appendix A: Regulatory Approval | Updated Safety related standard in Europe | ||
D | 10/2020 | Features | Updated this section |
Pinout and Package Information | Updated this section | ||
Electrical Specifications |
| ||
Nonvolatile Memory (eFuse) | Updated this section with new information and Figure 6-1 | ||
WLAN Subsystem | Added footnotes for Short GI feature | ||
External Interfaces |
| ||
Reference Design | Added Notes | ||
Design Consideration |
| ||
Module Outline Drawings | Added tolerance details for the mechanical dimensions | ||
Appendix A: Regulatory Approval |
| ||
Reference Documentation | Updated | ||
C | 05/2019 | Ordering Information and Module Marking | Updated Regulatory Certification |
Appendix A: Regulatory Approval | |||
B | 10/2017 | MAC Features | Editorial updates |
A | 08/2017 | Document |
|
Note: Microchip is aware that some terminologies used in the technical documents
and existing software codes of this product are outdated and unsuitable. This
document may use these new terminologies, which may or may not reflect on the source
codes, software GUIs, and the documents referenced within this document. The
following table shows the relevant terminology changes made in this
document.
Old Terminology | New Terminology | Description |
---|---|---|
Master | Host | The following sections are updated with new terminology: |
Slave | Client |
Section | Changes |
---|---|
Document |
|
Section | Changes |
---|---|
Document |
|
Section | Changes |
---|---|
Document | Updated due to changes from ATWILC100A(42380D) to
ATWILC1000B:
|