This section provides the reference schematic for the ATWILC1000-MR110xB module with SPI and SDIO host interfaces.Figure 10-1. Reference Schematic - SDIO
Host Interface
Note:
Add 10 uF and 0.01 uF decoupling capacitors very close to pin 24 (1P3V_TP)
and GND.
Add test points for pins 2,
3, 25 and 27.
Table 10-1. Bill of Materials - SDIO Host
Interface Reference Schematic