1 Ordering Information and Module Marking
The following table provides the ordering information of the ATWILC1000-MR110xB
module.
Model Number | Ordering Code | Package | No. of Pins | Description | Regulatory Certification |
---|---|---|---|---|---|
ATWILC1000-MR110PB | ATWILC1000-MR110PB | 21.7x14.7x2.1 mm | 28 | Certified module with ATWILC1000B-MU chip and PCB antenna | FCC, ISED, CE, MIC, KCC, NCC, SRRC |
ATWILC1000-MR110UB | ATWILC1000-MR110UB | 21.7x14.7x2.1 mm | 28 | Certified module with ATWILC1000B-MU chip and uFL connector | FCC, ISED, CE |
The following figure provides the marking information of the
ATWILC1000-MR110xB module.Figure 1-1. Marking Information