Jump to main content
MPLAB® Harmony Peripheral Libraries
Search
Home
1
MPLAB® Harmony Peripheral Libraries
1.27
SAM A5D2 Peripheral Libraries
1
MPLAB® Harmony Peripheral Libraries
1.1
CEC173X Peripheral Libraries
1.2
PIC32CK SG GC Peripheral Libraries
1.3
PIC32CM JH00 JH01 Peripheral Libraries
1.4
PIC32CM LE00 LS00 LS60 Peripheral Libraries
1.5
PIC32CM MC00 Peripheral Libraries
1.6
PIC32CX BZ2 WBZ45 Peripheral Libraries
1.7
PIC32CX BZ3 WBZ3 Peripheral Libraries
1.8
PIC32CX MT Peripheral Libraries
1.9
PIC32CZ-CA Peripheral Libraries
1.10
PIC32MK GPD GPE MCF Peripheral Libraries
1.11
PIC32MK GPG MCJ Peripheral Libraries
1.12
PIC32MK GPK MCM Peripheral Libraries
1.13
PIC32MK MCA Peripheral Libraries
1.14
PIC32MM GPL Peripheral Libraries
1.15
PIC32MM GPM Peripheral Libraries
1.16
PIC32MX 1XX 2XX Peripheral Libraries
1.17
PIC32MX 1XX 2XX XLP Peripheral Libraries
1.18
PIC32MX 1XX 2XX 5XX Peripheral Libraries
1.19
PIC32MX 330 350 370 430 450 470 Peripheral Libraries
1.20
PIC32MX 3XX 4XX Peripheral Libraries
1.21
PIC32MX 5XX 6XX 7XX Peripheral Libraries
1.22
PIC32MZ DA Peripheral Libraries
1.23
PIC32MZ EF Peripheral Libraries
1.24
PIC32MZ W1 Peripheral Libraries
1.25
SAM 9X60 Peripheral Libraries
1.26
SAM 9X7 Peripheral Libraries
1.27
SAM A5D2 Peripheral Libraries
1.27.1
Analog Comparator Controller (ACC)
1.27.2
Analog-to-Digital Converter (ADC)
1.27.3
Advanced Interrupt Controller (AIC)
1.27.4
Clock Generator (CLOCK)
1.27.5
Flexible Serial Communication Controller (FLEXCOM)
1.27.6
LCD Controller (LCDC)
1.27.7
L2 Cache Controller (L2CC)
1.27.8
AHB Bus Matrix (MATRIX)
1.27.9
Controller Area Network (MCAN)
1.27.10
ARM MMU V7A
1.27.11
Parallel Input/Output (PIO) Controller
1.27.12
Periodic Interval Timer (PIT)
1.27.13
Pulse Width Modulation Controller (PWM)
1.27.14
Quad Serial Peripheral Interface (QSPI)
1.27.15
Random Access Memory (RAM)
1.27.16
Reset Controller (RSTC)
1.27.17
Real-time Clock (RTC)
1.27.18
Low Power Asynchronous Receiver (RXLP)
1.27.19
Secure Digital MultiMedia Card Controller (SDMMC)
1.27.20
Shutdown Controller (SHDWC)
1.27.21
Static Memory Controller (SMC)
1.27.22
Serial Peripheral Interface (SPI)
1.27.23
Timer Counter (TC)
1.27.24
True Random Number Generator (TRNG)
1.27.25
Two-wire Interface - TWIHS
1.27.26
Universal Asynchronous Receiver Transmitter (UART)
1.27.27
Watchdog Timer (WDT)
1.27.28
Extensible DMA Controller (XDMAC)
1.28
SAM A7G5 Peripheral Libraries
1.29
SAM C20 C21 Peripheral Libraries
1.30
SAM D09 D10 D11 Peripheral Libraries
1.31
SAM D20 D21 Peripheral Libraries
1.32
SAM D51 E51 E53 E54 Peripheral Libraries
1.33
SAM DA1 Peripheral Libraries
1.34
SAM E70 S70 V70 V71 Peripheral Libraries
1.35
SAM G51 G53 G54 Peripheral Libraries
1.36
SAM G55 Peripheral Libraries
1.37
SAM HA1 Peripheral Libraries
1.38
SAM L1X Peripheral Libraries
1.39
SAM L21 Peripheral Libraries
1.40
SAM L22 Peripheral Libraries
1.41
SAM RH707 Peripheral Libraries
1.42
SAM RH71 Peripheral Libraries
Microchip Information
1.27 SAM A5D2 Peripheral Libraries
The following peripherals are supported for this family: