3.22.11 External Bus Interface (EBI)

The External Bus Interface (EBI) module provides a high-speed, convenient way to interface external parallel memory devices to the PIC32MZ EF family device.

With the EBI module, it is possible to connect asynchronous SRAM and NOR Flash devices, as well as non-memory devices such as camera sensors and LCDs.

Using The Library

EBI_Initialize();

Library Interface

Peripheral library provides the following interfaces:

Functions

NameDescription
EBI_InitializeInitialization function EBI peripheral