3.34.2 Clock Generator (CLOCK)
The Clock system generates and distributes the clock for the processor and peripherals.
Clock Generators:
3 to 20 MHz main crystal oscillator with bypass mode. 12 MHz or 16 MHz needed for USB operations
High-precision Main RC oscillator with 12 MHz default frequency
Low-power 32.768 kHz crystal oscillator with bypass mode
Low-power 32 kHz Slow RC Oscillator (SLCK)
160-500 MHz programmable PLL for system clock
480 MHz UTMI PLL providing clock to USB High-speed controller
Clock Distribution
Master clock controller generates Processor Clock (HCLK) and Master Clock (MCK). The master clock (MCK) is the source clock for many peripherals
The Peripheral Clock Controller enables and disables clocks to different peripherals running from Master clock
Programmable Clock Controller (PCK) provides clock for USART, UART, TC, Embedded Trace Macrocell (ETM), and CAN peripherals. The PCK is independent of the processor clock and the master clock
Generic Clock Controller (GCLK) provides clock for I2S peripheral. The GCLK is independent of the processor clock and the master clock
Using The Library
The Clock peripheral library initializes the clock system as configured by the user in the MCC easy view.
Library Interface
Clock Generator peripheral library provides the following interfaces:
Functions
Name | Description |
---|---|
CLK_Initialize | Initializes hardware of the System Clock and Peripheral Clock |