3.32.10 Data Watchpoint and Trace (DWT)
Data Watchpoint and Trace (DWT) peripheral can be configured as a hardware watchpoint. The first comparator DWT_COMP0 can also compare against the clock cycle counter CYCCNT.
The DWT if present contains counters for:
-
Clock cycles (CYCCNT)
-
Folded instructions
-
Load Store Unit (LSU) operations
-
Sleep cycles
-
CPI, that is all instruction cycles except for the first cycle
Using The Library
A DWT contains one comparator that you can use as a watchpoint and Cycle matching functionality is available in comparator 0.
int main(void) { /* Initialize all modules */ SYS_Initialize ( NULL ); /* Generate 1000 ms delay using DWT */ DWT_DelayMs(1000); }
Library Interface
Data Watchpoint and Trace peripheral library provides the following interfaces:
Functions
Name | Description |
---|---|
DWT_Initialize | Initializes Data Watchpoint and Trace (DWT) unit |
DWT_DelayUs | Blocking function to generate delay in microseconds |
DWT_DelayMs | Blocking function to generate delay in milliseconds |
DWT_CounterReset | Reset the cycle counter Value |
DWT_CounterEnable | Enable the cycle counter |
DWT_CounterDisable | Disable the cycle counter |
DWT_CounterGet | Get the cycle counter current Value |