3.19.5 Clock Generator (CLOCK)
The PIC32MX clock system has the following modules and features:
A Total of Five External and Internal Oscillator Options as Clock Sources
On-Chip PLL with User-Selectable Multiplier and Output Divider to Boost Operating Frequency on Select Internal and External Oscillator Sources
On-Chip User-Selectable Divisor Postscaler on Select Oscillator Sources
Software-Controllable Switching between Various Clock Sources
A Fail-Safe Clock Monitor (FSCM) that Detects Clock Failure and Permits Safe Application Recovery or Shutdown
Flexible Reference Clock Output
Using The Library
The Clock peripheral library initializes the clock system as configured by the user in the MCC easy view.
Library Interface
Clock Generator peripheral library provides the following interfaces:
Functions
| Name | Description |
|---|---|
| CLK_Initialize | Initializes hardware of the System Clock and Peripheral Clock |