1.1.2 RA2 Is Not Working as VREF- in Single-Ended Mode
VREF- cannot be connected externally to the VREF- pin (RA2) in Single-Ended mode (IC = 0). VREF- can only be connected to the external VREF- pin in Differential mode (IC = 1).
Work around
No work around available for Single-Ended mode.
Affected Silicon Revisions
| B0 | B1 | B2 | D1 | ||||
| X | X |