1.3.1 Power-down Current (IPD) for the ADC FVR Buffer May Be Higher than the Current Data Sheet Limits

When using the ADC FVR Buffer as an ADC reference, the IPD current may be higher than the current data sheet limits. The parameters for B1 silicon are as follows:
Param. No. Sym. Device Characteristics Min. Typ.† Max. +85°C Max. +125°C Units Conditions
VDD Note
D204 IPD_FVR_BUF1 FVR Buffer 1 (ADC) 171 420 485 μA 3.0V

Work around

None.

Affected Silicon Revisions

B0 B1 B2 D1
X