Introduction

The PIC16F17154/55/74/75 devices that you have received conform functionally to the current device data sheet (DS40002490C), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.

The errata described in this document will be addressed in future revisions of the PIC16F17154/55/74/75 silicon.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.
Table . Silicon Device Identification
Part NumberDevice IDRevision ID
B0B1B2D1
PIC16F171540x31010xA0400xA0410xA0420xA0C1
PIC16F171550x31030xA0400xA0410xA0420xA0C1
PIC16F171740x31020xA0400xA0410xA0420xA0C1
PIC16F171750x31040xA0400xA0410xA0420xA0C1
Important: Refer to the Device/Revision ID section in the device data sheet for more detailed information on Device Identification and Revision IDs for your specific device.