Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|
| AT24C32D‑SSHM‑B | SOIC | SN | SS | Bulk (Tubes) | Industrial Temperature (-40°C to +85°C) |
| AT24C32D‑SSHM‑T | SOIC | SN | SS | Tape and Reel | |
| AT24C32D‑XHM‑T | TSSOP | ST | X | Tape and Reel | |
| AT24C32D‑MAHM‑T | UDFN | Q4B | MA | Tape and Reel | |
| AT24C32D‑MAHM‑E | UDFN | Q4B | MA | Extended Qty. Tape and Reel | |
| AT24C32D-CUM-T | VFBGA | E8B | C | Tape and Reel | |
| AT24C32D-STUM-T | SOT23 | NMB | ST | Tape and Reel |